??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22051.0006 Spring Plungers
HELP_VARIABLE
Company
Halder
Description
EH 22051. - Spring Plungers with moveable ball and slot
Bill of material
22051.0006 Spring Plungers
BESTNR
Ref. No.
22051.0006
AUS
Version
free cutting steel, standard spring load
D1
Thread
M6
D2
2.5 mm
L
14 mm
N
1.0 mm
S
mm
Enter value for S
mm
cm
inch
ft
F1
Spring load
6.3 ~N
F2
Spring load
10.0 ~N
G
Weight
2.0 g
Embedded user actions